SINO-R HSK-F 63 Ø1"x85
Expansion toolholder
ID 209665
This product is being discontinued and will only be available for a limited period of time.
SINO-R HSK-F 63 Ø1"x85, Toolholders
- Expansion toolholder
- Series: SINO-R
- Toolholder interface: HSK-F 63
- Clamping diameter: 1"
- Projecting length: 85 mm
- Run-out accuracy: ≤ 0,005 mm measured in the clamping bore
- Balancing grade: G6.3 at 15,000 RPM or Umax < 1 gmm
- Min. torque: 500 Nm
Technical details
| Technology | Expansion toolholder |
|---|---|
| Series | SINO-R |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 1" |
| D2 [mm] | 48.5 |
| D3 [mm] | 49.72 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 58.0 |
| L4 [mm] | 36.0 |
| L5 [mm] | 59.0 |
| Min. torque [Nm] | 500.0 |
| Weight [kg] | 1.5 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0,005 mm measured in the clamping bore
Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request