arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO SVL-20 Ø6x160 Illustration similar

CELSIO SVL-20 Ø6x160

Heat Shrinking Extensions

ID 210123

CELSIO SVL-20 Ø6x160, Heat Shrinking Extensions
  • CELSIO SVL
  • With length adjustment screw
  • Clamping diameter: 6 mm
  • Machine-side clamping diameter: 20 mm
  • Overall length: 160 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Min. torque: 20 Nm
技术 热缩加长杆
系列 CELSIO SVL
刀具夹持接口 SVL-20
夹持直径 D1 6 mm
D5 20 mm
D6 [mm] 14.0
总长度 L [mm] 160.0
L2 [mm] 28.0
L3 [mm] 10.0
G M5
最小扭矩 [Nm] 20.0
重量 [kg] 0.35

型号
带调节螺钉的热缩加长杆

回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)

长度调节螺钉
不带轴向长度调节螺钉

单独
可按照客户要求,提供其他尺寸和订制设计