TRIBOS-M SVL-12 Ø3x100
Polygonal Extensions
ID 215705
TRIBOS-M SVL-12 Ø3x100, Polygonal Extensions
- TRIBOS SVL
- Clamping diameter: 3 mm
- Machine-side clamping diameter: 12 mm
- Overall length: 100 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Min. torque: 1.5 Nm
Technical details
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-12 |
| Clamping diameter D1 | 3 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D5 | 12 mm |
| Overall length L [mm] | 100.0 |
| L4 [mm] | 22.5 |
| L5 [mm] | 24.0 |
| Min. torque [Nm] | 1.5 |
| Weight [kg] | 0.05 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Max. speed limit
35.000 1/min
Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
Additional sizes and customized designs are available upon request