TRIBOS-M SVL-12 Ø3.5x100
Polygonal Extensions
ID 215706
TRIBOS-M SVL-12 Ø3.5x100, Polygonal Extensions
- TRIBOS SVL
- Clamping diameter: 3.5 mm
- Machine-side clamping diameter: 12 mm
- Overall length: 100 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Min. torque: 2 Nm
Technical details
Technology | Polygonal Extensions |
---|---|
Series | TRIBOS SVL |
Toolholder interface | SVL-12 |
Clamping diameter D1 | 3.5 mm |
D2 [mm] | 9 |
D3 [mm] | 11 |
D5 | 12 mm |
Overall length L [mm] | 100 |
L4 [mm] | 22.5 |
L5 [mm] | 24 |
Min. torque [Nm] | 2 |
Weight [kg] | 0.08 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Max. speed limit
52.000 1/min
Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
Additional sizes and customized designs are available upon request