TENDO Turn VDI 25 Ø12x55
Mandrin expansible hydraulique
ID 216103
This product has been discontinued and is no longer available.
Learn more and get in touch here.
TENDO Turn VDI 25 Ø12x55, Porte-outils
- Mandrin expansible hydraulique
- Gammes: TENDO Turn
- Interface de porte-outils: VDI
- Diamètre de serrage: 12 mm
- Longueur de projection: 55 mm
- Couple de rotation min.: 90 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Turn |
| Toolholder interface | VDI |
| Toolholder standard | DIN ISO 10889-1 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 27.5 |
| Projecting length L1 [mm]/[inch] | 55 mm / 2.2" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 37.0 |
| G | M10x1 |
| Min. torque [Nm] | 90.0 |
| Weight [kg] | 0.65 |
| Coolant-proof | yes |
| Standard length | yes |
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Cooling
For internal coolant supply
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request