arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Turn VDI 30 Ø32x86 Illustration similar

TENDO Turn VDI 30 Ø32x86

Hydraulic expansion toolholder

ID 216209

TENDO Turn VDI 30 Ø32x86, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Turn
  • Toolholder interface: VDI
  • Without adjustment screw for axial length adjustment
  • Clamping diameter: 32 mm
  • Projecting length: 86 mm
  • Min. torque: 650 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Turn
Toolholder interface VDI
Toolholder standard DIN ISO 10889-1
Clamping diameter D1 32 mm
D2 [mm] 64.0
D6 [mm] 59.6
Projecting length L1 [mm]/[inch] 86 mm / 3.4"
L2 [mm] 70.0
L4 [mm] 64.0
Min. torque [Nm] 650.0
Weight [kg] 2.1
Coolant-proof yes
Standard length yes
Without adjustment screw for axial length adjustment

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Cooling
For internal coolant supply

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request