arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Turn DSE Ø20 Ø12x48 OAS Illustration similar

TENDO Turn DSE Ø20 Ø12x48 OAS

Hydraulic expansion toolholder

ID 216503

TENDO Turn DSE Ø20 Ø12x48 OAS, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Turn
  • Toolholder interface: DSE
  • Version with one actuating screw for I.D./O.D. clamping
  • Clamping diameter: 12 mm
  • Projecting length: 16 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 65 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Turn
Toolholder interface DSE
Clamping diameter D1 12 mm
D3 [mm] 53.0
D5 [mm] 20.0
D6 [mm] 23.4
L [mm] 64.0
Projecting length L1 [mm]/[inch] 16 mm / 0.6"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 3.5
G M8x1
Min. torque [Nm] 65.0
Weight [kg] 0.4
Coolant-proof yes
Standard length yes

Version
Fully cylindric for driven tools

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request