arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S Ø1/2 Illustration similar

GZB-S Ø1/2" Ø3/8" PK

Intermediate Sleeves with Peripheral Cooling

ID 217380

GZB-S Ø1/2" Ø3/8" PK, Intermediate Sleeves with Peripheral Cooling
  • Periphery-cooled
  • Clamping diameter: 3/8"
  • O.D.-Diameter: 1/2"
  • Length: 45 mm
Technology Intermediate Sleeves with Peripheral Cooling
Series GZB-S PK
Toolholder interface GZB-S Ø 1/2" PK
Clamping diameter D1 3/8"
Outer diameter D2 1/2"
D3 [mm] 16.5
Projecting length L1 [mm]/[inch] 45 mm / 1.8"
Projecting length L1 [mm] 45.0
L10 [mm] 2.0
Weight [kg] 0.1
Standard length yes

Version
Periphery-cooled

Run-out accuracy
≤ 0.003 mm

Cooling
With peripheral cooling
Not coolant-proof
Collar slotted

Individual
Additional sizes and customized designs are available upon request