GZB-S Ø1 1/4" Ø1/2" PK
Intermediate Sleeves with Peripheral Cooling
ID 217984
GZB-S Ø1 1/4" Ø1/2" PK, Intermediate Sleeves with Peripheral Cooling
- Periphery-cooled
- Clamping diameter: 1/2"
- O.D.-Diameter: 1 1/4"
- Length: 60.5 mm
Technical details
| Technology | Intermediate Sleeves with Peripheral Cooling |
|---|---|
| Series | GZB-S PK |
| Toolholder interface | GZB-S Ø 1 1/4" PK |
| Clamping diameter D1 | 1/2" |
| Outer diameter D2 | 1 1/4" |
| D3 [mm] | 39.0 |
| Projecting length L1 [mm]/[inch] | 60,5 mm / 2.4" |
| Projecting length L1 [mm] | 60.5 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.3 |
| Standard length | yes |
Version
Periphery-cooled
Run-out accuracy
≤ 0.003 mm
Cooling
With peripheral cooling
Not coolant-proof
Collar slotted
Individual
Additional sizes and customized designs are available upon request