arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S Ø1/2 Illustration similar

GZB-S Ø1/2" Ø3 KD

Intermediate Sleeves, coolant-proof

ID 224381

GZB-S Ø1/2" Ø3 KD, Intermediate Sleeves, coolant-proof
  • Coolant-proof
  • Clamping diameter: 3 mm
  • O.D.-Diameter: 1/2"
  • Length: 45 mm
Technology Intermediate Sleeves, coolant-proof
Series GZB-S KD
Toolholder interface GZB-S Ø 1/2" KD
Clamping diameter D1 3 mm
Outer diameter D2 1/2"
D3 [mm] 16.5
Projecting length L1 [mm]/[inch] 45 mm / 1.8"
Projecting length L1 [mm] 45.0
L10 [mm] 2.0
Weight [kg] 0.1
Coolant-proof yes
Standard length yes

Version
Coolant-proof

Run-out accuracy
≤ 0.003 mm

Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar

Individual
Additional sizes and customized designs are available upon request