GZB-S Ø1 1/4" Ø1/2" KD
Buchas de redução, à prova do lubrificante de refrigeração
ID 224408
GZB-S Ø1 1/4" Ø1/2" KD, Buchas de redução, à prova do lubrificante de refrigeração
- Com vedação do fluido de refrigeração
- Diâmetro de fixação: 1/2"
- Diâmetro externo: 1 1/4"
- Comprimento: 60.5 mm
Technical details
| Technology | Intermediate Sleeves, coolant-proof |
|---|---|
| Series | GZB-S KD |
| Toolholder interface | GZB-S Ø 1 1/4" KD |
| Clamping diameter D1 | 1/2" |
| Outer diameter D2 | 1 1/4" |
| D3 [mm] | 35.5 |
| Projecting length L1 [mm]/[inch] | 60,5 mm / 2.4" |
| Projecting length L1 [mm] | 60.5 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.3 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request