GZB-S Ø20 Ø1/4" KD
Buchas de redução, à prova do lubrificante de refrigeração
ID 224436
GZB-S Ø20 Ø1/4" KD, Buchas de redução, à prova do lubrificante de refrigeração
- Com vedação do fluido de refrigeração
- Diâmetro de fixação: 1/4"
- Diâmetro externo: 20 mm
- Comprimento: 50.5 mm
Technical details
| Technology | Intermediate Sleeves, coolant-proof |
|---|---|
| Series | GZB-S KD |
| Toolholder interface | GZB-S Ø 20 KD |
| Clamping diameter D1 | 1/4" |
| Outer diameter D2 | 20 mm |
| D3 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 50,5 mm / 2.0" |
| Projecting length L1 [mm] | 50.5 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.1 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request