TRIBOS-RM JIS-BT 30 Ø10x67
Polygonal toolholders
ID 225677
This product has been discontinued and is no longer available.
Learn more and get in touch here.
TRIBOS-RM JIS-BT 30 Ø10x67, Toolholders
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: JIS-BT 30
- Clamping diameter: 10 mm
- Projecting length: 67 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 17 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | JIS-BT 30 |
| Toolholder standard | DIN ISO 7388-2 JD |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 22.0 |
| Projecting length L1 [mm]/[inch] | 67 mm / 2.6" |
| L4 [mm] | 30.0 |
| L5 [mm] | 45.0 |
| Min. torque [Nm] | 17.0 |
| Weight [kg] | 0.35 |
| Standard length | yes |
Version
Very stable design for fast and precise work
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request