TRIBOS-M HSK-A 25 Ø1.5x35
Polygonal toolholders
ID 226021
TRIBOS-M HSK-A 25 Ø1.5x35, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: HSK-A 25
- Clamping diameter: 1.5 mm
- Projecting length: 35 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technologie | Polygonspannfutter |
|---|---|
| Baureihe | TRIBOS-Mini |
| Werkzeughalterschnittstelle | HSK-A 25 |
| Werkzeughalternorm | DIN ISO 12164-1 |
| Spanndurchmesser D1 | 1.5 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| Auskraglänge L1 [mm] / [inch] | 35 mm / 1.4" |
| L4 [mm] | 22.5 |
| L5 [mm] | 25.0 |
| Gewicht [kg] | 0.05 |
| Standardlänge | ja |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request