TRIBOS-M HSK-A 25 Ø6x35
多角形ツールホルダー
ID 226025
TRIBOS-M HSK-A 25 Ø6x35, ツールホルダー
- 多角形ツールホルダー
- シリーズ: TRIBOS-Mini
- ツールバーインターフェース: HSK-A 25
- クランプ径: 6 mm
- 突出長さ: 35 mm
- 振れ精度: ≤ 0.003 mm、2.5 x Dで
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 4.5 Nm
技術的詳細
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | HSK-A 25 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| Projecting length L1 [mm]/[inch] | 35 mm / 1.4" |
| L4 [mm] | 22.5 |
| L5 [mm] | 25.0 |
| Min. torque [Nm] | 4.5 |
| Weight [kg] | 0.05 |
| Standard length | yes |
For Ø 6 mm, the run-out accuracy amounts to ≤ 0.005 mm at an unclamped length of 2.5 x D
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request