arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-R JIS-BT 50 Ø25x100 Illustration similar

TRIBOS-R JIS-BT 50 Ø25x100

Polygonal toolholders

ID 235907

TRIBOS-R JIS-BT 50 Ø25x100, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-R
  • Toolholder interface: JIS-BT 50
  • Clamping diameter: 25 mm
  • Projecting length: 100 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 270 Nm
Technology Polygonal toolholders
Series TRIBOS-R
Toolholder interface JIS-BT 50
Toolholder standard DIN ISO 7388-2 JD/JF
Clamping diameter D1 25 mm
D2 [mm] 60.0
D3 [mm] 63.5
Projecting length L1 [mm]/[inch] 100 mm / 3.9"
L2 [mm] 57.0
L3 [mm] 10.0
L4 [mm] 45.0
L5 [mm] 62.0
G M10x1
Min. torque [Nm] 270.0
Weight [kg] 4.7
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request