ER25 HSK-A63x100
ER collet chucks
ID 263363
ER25 HSK-A63x100, Toolholders
- ER collet chucks
- Series: ER collet chucks
- Toolholder interface: HSK-A 63
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | ER collet chucks |
---|---|
Series | ER collet chucks |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
ER clamping size | ER 25 |
Min. clamping diameter D1 [mm] | 1 |
Max. clamping diameter D1 [mm] | 16 |
D2 [mm] | 42 |
D3 [mm] | 42 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
Projecting length L1 [mm] | 100 |
L4 [mm] | 20 |
L5 [mm] | 74 |
G | M18x1.5 |
Weight [kg] | 1.27 |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Toolholder changes
For automatic toolholder changes
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request