arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 40 HSK-A 63x85 Illustration similar

ER 40 HSK-A 63x85

ER collet chucks

ID 263368

ER 40 HSK-A 63x85, Toolholders
  • ER collet chucks
  • Series: ER collet chucks
  • Toolholder interface: HSK-A 63
  • Projecting length: 85 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chucks
Series ER collet chucks
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
ER clamping size ER 40
Min. clamping diameter D1 [mm] 4.0
Max. clamping diameter D1 [mm] 26.0
D2 [mm] 63.0
D3 [mm] 63.0
Projecting length L1 [mm]/[inch] 85 mm / 3.3"
Projecting length L1 [mm] 85.0
L4 [mm] 26.0
L5 [mm] 59.0
Weight [kg] 1.31
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Toolholder changes
For automatic toolholder changes

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request