ER32 HSK-F63x70
ER collet chucks
ID 263375
ER32 HSK-F63x70, Toolholders
- ER collet chucks
- Series: ER collet chucks
- Toolholder interface: HSK-F 63
- Projecting length: 70 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | ER collet chucks |
---|---|
Series | ER collet chucks |
Toolholder interface | HSK-F 63 |
Toolholder standard | DIN 69893-6 |
ER clamping size | ER 32 |
Min. clamping diameter D1 [mm] | 2 |
Max. clamping diameter D1 [mm] | 20 |
D2 [mm] | 50 |
D3 [mm] | 50 |
Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
Projecting length L1 [mm] | 70 |
L4 [mm] | 23 |
L5 [mm] | 44 |
Weight [kg] | 1.45 |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request