arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 16 SK 50x160 Illustration similar

ER 16 SK 50x160

ER collet chucks

ID 263411

ER 16 SK 50x160, Toolholders
  • ER collet chucks
  • Series: ER collet chucks
  • Toolholder interface: SK 50
  • Projecting length: 160 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chucks
Series ER collet chucks
Toolholder interface SK 50
Toolholder standard DIN ISO 7388-1 AD/AF
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 10.0
D2 [mm] 28.0
D3 [mm] 28.0
Projecting length L1 [mm]/[inch] 160 mm / 6.3"
Projecting length L1 [mm] 160.0
L4 [mm] 17.5
L5 [mm] 140.9
G M11x1
Weight [kg] 3.51
Coolant-proof yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request