arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER20 JIS-BT30x60 Illustration similar

ER20 JIS-BT30x60

ER collet chucks

ID 263434

ER20 JIS-BT30x60, Toolholders
  • ER collet chucks
  • Series: ER collet chucks
  • Toolholder interface: JIS-BT 30
  • Projecting length: 60 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chucks
Series ER collet chucks
Toolholder interface JIS-BT 30
Toolholder standard DIN ISO 7388-2 JD
ER clamping size ER 20
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 13.0
D2 [mm] 34.0
D3 [mm] 34.0
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
Projecting length L1 [mm] 60.0
L4 [mm] 19.0
L5 [mm] 38.0
G M14x1
Weight [kg] 0.44
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request