TRIBOS-R HSK-A63 Ø8x200
ID 273332
- Polygonal toolholders
- Series: TRIBOS-R
- Toolholder interface: HSK-A 63
- Clamping diameter: 8 mm
- Projecting length: 200 mm
- Run-out accuracy: < 0.006 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 14 Nm
Technical details
Technology | Polygonal toolholders |
---|---|
Series | TRIBOS-R |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 8 mm |
D2 [mm] | 28 |
D3 [mm] | 30 |
D4 [mm] | 50 |
Projecting length L1 [mm]/[inch] | 200 mm / 7.9" |
L2 [mm] | 37 |
L3 [mm] | 10 |
L4 [mm] | 35 |
L5 [mm] | 135 |
L6 [mm] | 174 |
G | M6 |
Min. torque [Nm] | 14 |
Weight [kg] | 1.7 |
Run-out accuracy
< 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request