BSWS-ABR-PGZN-plus 80
ID 300073
- Material of the finger blanks: Aluminum
- Anzahl Stück pro Ident.-Nr.: 1
Technical details
| Peso [kg] | 0.27 |
|---|---|
| Número por ID | 1.0 |
| Material do blanque de dedo | Alumínio |
| Min. temperatura ambiente [°C] | 5.0 |
| Máx. temperatura ambiente [°C] | 130.0 |
| Torque de carga máximo permitido My [Nm] | 63.0 |
| Força máx. admissível Fx [N] | 1080.0 |
Max. loads
Diagrama de carga
Max. loads
The max. permissible moment of load (M=Fx*l), resulting from the finger length (l), the force (Fx), and the loads occurring during application resulting from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Diagrama de carga
- X-axis:
- Comprimento do dedo
- Y-axis:
- Força por castanha
- Gruene Flaeche
- Faixa permitida
- Rote Flaeche
- Faixa inadmissível
General notes about the series
Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Locking
The locking surfaces must be kept free of greases and oils.
Adapter pin material
Steel
Actuation
Manually with hexagon socket wrench
Warranty
24 months
Scope of delivery
Base and adapter separately in different quantities, safety information (product-specific instructions available online)