ZBA-PFH 30-100
中间过渡爪
ID 300220
中间过渡爪, 适用于: PFH 30, 棘爪接口: PGN-plus 100
- 手指坯件材料: 钢
- 每个 ID 的件数: 2
Technical details
| Pieces per ID | 2.0 |
|---|---|
| Weight [kg] | 0.66 |
| Material | Steel |
| Finger interface | PGN-plus 100 |
ID 300220
| Pieces per ID | 2.0 |
|---|---|
| Weight [kg] | 0.66 |
| Material | Steel |
| Finger interface | PGN-plus 100 |