ZBA-PFH 40
Intermediate jaw
ID 300221
Intermediate jaw, Suitable for: PFH 40
- Material of the finger blanks: Steel
- Anzahl Stück pro Ident.-Nr.: 2
Technical details
Pieces per ID | 2 |
---|---|
Weight [kg] | 0.89 |
Material | Steel |