HM 11
Carbide inserts
ID 300783
HM 11, Carbide inserts
- Height H: 9.5 mm
- Diameter D: 12.7 mm
- Thread G: M5
- Material: Carbide insert with steel body
Technical details
Thread | M5 |
---|---|
Max. load force [kN] | 11 |
Material | Carbide insert with steel body |
Maximum loading force values are valid if all tips are gripping.