MMSK 22-S-PNP-SA
Electronic magnetic switch
ID 301044
Electronic magnetic switch MMS, Version with lateral cable outlet, C-slot
- Number of switching points: 1
- Switching type: PNP
- Closer
- Cable length: 200 cm
- Electrical connection: open wire strands
- Nominal voltage: 24 V
Technical details
Measuring principle | magnetic |
---|---|
Switching function | Closer |
Type of switching | PNP |
Number of switching points | 1 |
Min. ambient temperature [°C] | -20 |
Max. ambient temperature [°C] | 80 |
LED display in sensor | yes |
Type of voltage | DC |
Nominal voltage | 24 |
Min. operating voltage | 10 |
Max. operating voltage | 30 |
Voltage drop [V] | 2 |
Max. switching current | 0.05 |
Short circuit protection | yes |
Protected against polarity reversal | yes |
Housing material | PA |
Cable connector/cable end | open wire strands |
Cable length L [cm] | 200 |
Cable diameter D [mm] | 2.2 |
Cable design (wire cross section/number of wires) | 3x 0,05mm2 |
Cable sheath material | PUR |
Min. bending radius (dynamic) [mm] | 22 |
Min. bending radius (static) [mm] | 11 |
Weight | 0.02 |
Protection class IP (sensor, plugged) | 67 |
Protection class | III |
Version with lateral cable outlet | yes |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).