arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
INK 40-S-SA Illustration similar

INK 40-S-SA

Inductive proximity switches

ID 301565

Inductive proximity switch IN, Version with lateral cable outlet

  • Number of switching points: 1
  • Switching distance: 0.8 mm
  • Cylindrical sensor
  • Sensor diameter: 4 mm
  • Switching type: PNP
  • Closer
  • Cable length: 200 cm
  • Electrical connection: open wire strands
  • Nominal voltage: 24 V
Measuring principle inductive
Switching function Closer
Type of switching PNP
Number of switching points 1
Switching distance [mm] 0.8
Switching hysterisis from the nominal switching distance < 5%
Max. switching frequency [Hz] 3000
Min. ambient temperature [°C] -25
Max. ambient temperature [°C] 70
LED display in sensor yes
Type of voltage DC
Nominal voltage 24
Min. operating voltage 10
Max. operating voltage 30
Voltage drop [V] 0.6
Max. switching current 0.2
Short circuit protection yes
Protected against polarity reversal yes
Housing material stainless steel
Cable connector/cable end open wire strands
Cable length L [cm] 200
Cable diameter D [mm] 3.3
Cable design (wire cross section/number of wires) 3x 0.14mm2
Cable sheath material PUR
Min. bending radius (dynamic) [mm] 34
Min. bending radius (static) [mm] 17
Weight 0.062
Protection class IP (sensor, plugged) 67
Version with lateral cable outlet yes
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).

General notes about the series

SCHUNK gripping modules, rotary and linear modules, as well as robot accessories should be monitored with the suitable sensors from SCHUNK, since everything is adjusted to each other.

If the key characteristics such as switching distance, switching function, hysteresis, and voltage are sufficiently similar, proximity switches from other manufacturers can generally be used instead of the inductive proximity switches (IN, INK) from SCHUNK.

Sensors of other manufacturers which are integrated into SCHUNK products, seldom provide excellent switching results. Moreover, we cannot ensure proper function or functional safety of them.