V2-M8
Sensor distributor
ID 301775
Sensor distributor V, Size: V2
- Connection: M8
- Number of wires: 4
- Cable length: 3 m
- Nominal voltage: 24 V
- Max. current: 2 A
Technical details
| 连接插座 | M8 |
|---|---|
| 电缆长度 [m] | 3.0 |
| 电缆直径 [mm] | 4.5 |
| 额定电压 [V] | 24.0 |
| 最小 电压 [V] | 10.0 |
| 最大电压 [V] | 30.0 |
| 每根线的最大电流 [A] | 2.0 |
| 最大电流 [A] | 2.0 |
| 最低环境温度 [°C] | -5.0 |
| 最高环境温度 [°C] | 70.0 |
Housing material
PA 6 GF 30, black
Material of the cable coating
PUR
Warranty
24 months
Scope of delivery
Complete incl. sealing plugs for closing unused connections, 1 set of inscription labels