SWA-076-000-000
ID 302391
- No. of fluid feed-throughs: 5
- Max. total payload: 100 kg
Technical details
| Recommended handling weight [kg] | 100.0 |
|---|---|
| Moment Mx max. [Nm] | 1626.0 |
| Moment My max. [Nm] | 1626.0 |
| Moment Mz max. [Nm] | 2103.0 |
| Locking force [N] | 12000.0 |
| Repeat accuracy [mm] | 0.015 |
| Weight [kg] | 1.43 |
| Max. distance when locking [mm] | 2.0 |
| Air connection thread pneumatic feed-through | 5x G3/8" |
| Max. permissible XY axis offset [mm] | ± 1 |
| Max. permissible angular offset [°] | ± 1 |
| Robot-side connection | ISO 9409-1-125-6-M10 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Min. operating pressure [bar] | 4.5 |
| Max. operating pressure [bar] | 6.9 |
| Diameter D [mm] | 160.0 |
| Height Z [mm] | 30.9 |
| Screw connection diagram | 2 x J |
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. sum of all forces and moments which are permitted to act on the change system for ensuring proper functioning.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
locking balls actuated by pistons for locking
Media transmission
variable via attachment feed-through modules, depending on the unit size
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Warranty
24 months
Service life characteristics
on request