BSWS-A 100
ID 303026
- Anzahl Stück pro Ident.-Nr.: 2
- Length: 25 mm
Technical details
Weight [kg] | 0.024 |
---|---|
Number per ID | 2 |
Material BSWS adapter | 42CrMo4+QT |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 130 |
Max. permissible loading torque [Nm] | 105 |
Max. perm. force Fx [N] | 1960 |
yes |
General notes about the series
Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Adapter pin material
Steel
Actuation
Manually with hexagon socket wrench
Warranty
24 months
Scope of delivery
Base and adapter available separately in various quantities