MFA-D2-1.0-2.0-ORG 85
Finger
ID 304114
Finger MFA-ORG, Suitable for: ORG 85
- Material of the finger blanks: Aluminum
- Anzahl Stück pro Ident.-Nr.: 1
- Min. cord strength: 1 mm
- Max. cord strength: 2 mm
Technical details
Pieces per ID | 1 |
---|---|
Material | Aluminum |