ORG 85
ID 304120
- Max. ambient temperature: 90 °C
Technical details
Number of fingers | 6 |
---|---|
Triple jaws A: working principle | double-acting |
Triple jaws A: stroke per finger [mm] | 21 |
Triple jaws A: closing force [N] | 45 |
Triple jaws A: opening force [N] | 55 |
Triple jaws A: retraction stroke [mm] | 5 |
Triple jaws A: retraction force [N] | 20 |
Triple jaws A: cylinder volume per double stroke [cm³] | 11 |
Triple jaws A: cylinder volume per double stroke [cm³] | 6 |
Triple jaws B: working principle | one-way acting |
Triple jaws B: stroke per finger [mm] | 15 |
Triple jaws B: opening force [N] | 125 |
Triple jaws B: fluid consumption per opening stroke [cm³] | 9 |
Closing time [s] | 0.1 |
Opening time [s] | 0.12 |
Weight [kg] | 1.35 |
Nominal operating pressure [bar] | 6 |
Min. operating pressure [bar] | 4 |
Max. operating pressure [bar] | 8 |
Max. permissible finger length [mm] | 80 |
IP protection class | 40 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 90 |
Repeat accuracy [mm] | 0.02 |
Diameter D [mm] | 85 |
Height Z [mm] | 98 |
Moment Mx max. [Nm] | 10 |
Moment My max. [Nm] | 8 |
Moment Mz max. [Nm] | 6 |
Max. axial force Fz max. [N] | 40 |
Triple jaws A and B can both be adjusted with regard to their opening stroke – the closed position remains unaffected.
Please contact SCHUNK to ensure ultimate installation compatibility.
Dimensions and maximum loads
Triple jaws A outside gripping force
Triple jaws A inside gripping force
Triple jaws B inside gripping force
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Triple jaws A outside gripping force
- X-axis:
- Finger length
- Y-axis:
- Gripping force
Triple jaws A inside gripping force
- X-axis:
- Finger length
- Y-axis:
- Gripping force
Triple jaws B inside gripping force
- X-axis:
- Finger length
- Y-axis:
- Gripping force
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
Two independent triple-finger combinations deform the O-ring in order to then install it.
Housing material
Aluminum
Base jaw material
Steel
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Centering sleeves, assembly instructions (operating manual with declaration of incorporation is available online)