SFL-64-E-090
ID 304568
- Torque: 3.6 Nm
Technical details
| Angle of rotation [°] | 90 |
|---|---|
| End position adjustability [°] | 90 |
| End position damping | Elastomer |
| Torque [Nm] | 3.6 |
| IP protection class | 52 |
| Weight [kg] | 0.71 |
| Swiveling time (1x nominal rotation angle) without attached load [s] | 0.11 |
| Fluid consumption (2x nom. angle) [cm³] | 51.0 |
| Nominal operating pressure [bar] | 6.0 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 6.5 |
| Diameter of connecting hose | 6 x 3.9 x 1.05 |
| Min. ambient temperature [°C] | -10.0 |
| Max. ambient temperature [°C] | 90.0 |
| Max. permissible inertia of the set-up | 250.0 |
| Repeat accuracy [°] | 0.05 |
| Length X [mm] | 64.0 |
| Width Y [mm] | 73.5 |
| Height Z [mm] | 76.0 |
| Moment My max. [Nm] | 0.5 |
| Max. axial force Fz max. [N] | 50.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Flange position
is always drawn in the left end position. It rotates from here to the right in clockwise direction. The arrow points out the direction of rotation.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Swivel vane material
Steel
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Vane swivel unit
Scope of delivery
Centering sleeves, centering pins, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request