SGB 32
ID 305199
- Opening angle: 8 °
- Closing moment: 0.9 Nm
- Max. ambient temperature: 90 °C
Technical details
Closing force (with finger lengths of 0 mm) [N] | 225 |
---|---|
Opening angle per jaw [°] | 8 |
Closed angle per jaw up to [°] | 2 |
Closing moment [Nm] | 0.9 |
Weight [kg] | 0.04 |
Recommended workpiece weight [kg] | 0.2 |
Cylinder volume per double stroke [cm³] | 0.5 |
Min. operating pressure [bar] | 4 |
Max. operating pressure [bar] | 7 |
Nominal operating pressure [bar] | 6 |
Closing time [s] | 0.06 |
Opening time [s] | 0.04 |
Max. permissible finger length [mm] | 32 |
Max. permissible weight per finger [kg] | 0.03 |
IP protection class | 20 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 90 |
Repeat accuracy [mm] | 0.1 |
Min. pressing on force [N] | 2 |
Pressure stroke [mm] | 3.2 |
Length X [mm] | 32 |
Width Y [mm] | 20 |
Height Z [mm] | 32 |
Moment Mx max. [Nm] | 0.1 |
Moment Mz max. [Nm] | 0.1 |
Max. axial force Fz max. [N] | 3 |
Dimensions and maximum loads
Maximum permitted finger projection
Gripping force O.D. gripping
Closing moment curve
Dimensions and maximum loads
The indicated torques and forces are static values, apply for each base jaw, and may occur simultaneously.
Maximum permitted finger projection
Gripping force O.D. gripping
- X-axis:
- Point P - Finger length
- Y-axis:
- Gripping force
Closing moment curve
- X-axis:
- Opening angle
- Y-axis:
- Closing moment
General notes about the series
Closing moment
is the arithmetic sum of the individual moment applied to each jaw.
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
single-acting cylinder piston with lever gear drive and spring reset
Housing material
Plastic with metal functional components
Base jaw material
Plastic
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
integrated spring-loaded press-on bar, assembly instructions (operating manual with declaration of incorporation available online)
Gripping force maintenance
not possible