ECG-C 02
Controller
ID 306301
Magnetic controller for EGM with digital switch ECG, Size: C 02
- Nominal voltage: 400 V AC
Technical details
IP protection class | 20 |
---|---|
Input voltage [V AC] | 400 |
Continuous current [A] | 32 |
Number of digital inputs | 2 |
Number of digital outputs | 2 |