ECG-W 01
Controller
ID 306395
Magnetic controller for EGM with digital switch during the welding process ECG, Size: W 01
- Nominal voltage: 400 V AC
Technical details
| IP protection class | 20 |
|---|---|
| Input voltage [V AC] | 400.0 |
| Continuous current [A] | 32.0 |
| Number of digital inputs | 2.0 |
| Number of digital outputs | 2.0 |