GSW-M 20
Magnetic gripper with shank interface
ID 308355
Magnetic gripper with shank interface GSW-M, Size: 20, pneumatic, hydraulic
- Max. ambient temperature: 90 °C
Technical details
Weight [kg] | 1 |
---|---|
Holding force [N] | 70 |
Recommended workpiece weight [kg] | 3.5 |
Max. permissible RPM [1/min] | 0 |
Nominal operating pressure compressed air [bar] | 6 |
Minimum operating pressure compressed air [bar] | 2 |
Max. operating pressure of the compressed air [bar] | 8 |
Nominal operating pressure coolant [bar] | 40 |
Min. operating pressure coolant [bar] | 10 |
Max. operating pressure of the coolant [bar] | 50 |
IP protection class | 44 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 90 |
Diameter D [mm] | 67 |
Height Z [mm] | 177.1 |
Moment Mx max. [Nm] | 13.5 |
Moment My max. [Nm] | 13.5 |
Moment Mz max. [Nm] | 30 |
Force Fx max. [N] | 150 |
Force Fy max. [N] | 150 |
Max. axial force Fz max. [N] | 400 |
Broach spring force Fc [N] | 80 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously.
Operating principle
Permanent magnet
Housing material
Aluminum
Spindle interface material
Aluminum alloy
Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Assembly and operating manual