GSW-B 50-Z
Shaft interface for grippers
ID 308421
Shaft interface for grippers GSW-B, Size: 50, pneumatic, hydraulic, Prepared for centric grippers
- Max. ambient temperature: 90 °C
- Shank diameter: 20 mm
技术细节
| Weight [kg] | 0.2 |
|---|---|
| Max. permissible RPM [1/min] | 20.0 |
| Nominal operating pressure compressed air [bar] | 6.0 |
| Minimum operating pressure compressed air [bar] | 4.0 |
| Max. operating pressure of the compressed air [bar] | 8.0 |
| Nominal operating pressure coolant [bar] | 40.0 |
| Min. operating pressure coolant [bar] | 20.0 |
| Max. operating pressure of the coolant [bar] | 50.0 |
| IP protection class | 40 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 90.0 |
| Diameter D [mm] | 52.0 |
| Height Z [mm] | 66.0 |
| Prepared for centric grippers | yes |
The values only relate to the adapter GSW-B.
The appropriate gripper has to be ordered separately.
Refer to the following pages for gripper-specific values.
The appropriate gripper has to be ordered separately.
Refer to the following pages for gripper-specific values.
Dimensioni e carichi massimi
Sporgenza max. consentita
Gripping force O.D. gripping
Gripping force O.D. gripping
Gripping force O.D. gripping
Gripping force I.D. gripping
抓取力,内撑抓取
Forza di presa per presa interna
Dimensioni e carichi massimi
Per forze e coppie, fare riferimento alla dimensione corrispondente della pinza.
Sporgenza max. consentita
Gripping force O.D. gripping
- X 轴:
- Finger length
- Y 轴:
- Gripping force
Gripping force O.D. gripping
- X 轴:
- Finger length
- Y 轴:
- Gripping force
Gripping force O.D. gripping
- X 轴:
- Finger length
- Y 轴:
- Gripping force
Gripping force I.D. gripping
- X 轴:
- Finger length
- Y 轴:
- Gripping force
抓取力,内撑抓取
- X 轴:
- 手指长度
- Y 轴:
- 抓取力
Forza di presa per presa interna
- X 轴:
- Lunghezza delle dita
- Y 轴:
- Forza di presa
产品系列的常规说明
抓取力
GSW-B 与相应名称机械手的组合,表示满足使用的最小抓取力。
手指长度
沿主轴方向,从距基准面距离 P 处测得。
重复精度
定义为 100 个连续行程后极限位置分布。
闭合/打开时间
所示时间取决于传动介质的流速以及由此产生的电阻。
工作原理
压力分配器和楔块动力装置
外壳材料
铝合金,阳极氧化
基爪材料
黑钢
主轴接口材料
铝合金
启动
根据ISO 8573-1:2010 [7:4:4],以液压方式采用机械冷却液(过滤后的最大粒径为30 µm)或以气动方式采用压缩空气进行过滤。
保修期
24 个月
使用寿命特性
根据要求
标配范围
紧固螺钉、定心元件、装配说明书(含制造商声明的操作手册可从官网下载)不包括抓手,必须在所需版本中单独订购。