RGG 20
Cleaning device with shank interface
ID 308590
Cleaning device with shank interface RGG, Size: 20
- Max. ambient temperature: 90 °C
Technical details
Weight [kg] | 0.1 |
---|---|
Min. ambient temperature [°C] | -10 |
Max. ambient temperature [°C] | 90 |
Max. permissible RPM [1/min] | 100 |
Max. operating pressure [bar] | 80 |
Diameter D [mm] | 37 |
Height Z [mm] | 78 |
Please note that applications under extreme conditions (e.g. coolant, casting or abrasive dust) will reduce the service life of this product considerably.
Please note that the product is not suitable for heat shrinking toolholders.
Please note that the product is not suitable for heat shrinking toolholders.
Dimensions
Dimensions
Spindle interface material
Aluminum alloy
Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].
Warranty
24 months