VB-PGN-plus 64
Valve box
ID 310092
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Valve box VB-PGN-plus, Size: 64
- Nominal voltage: 24 V DC
Technical details
| Min. operating pressure [bar] | 2.0 |
|---|---|
| Max. operating pressure [bar] | 8.0 |
| IP protection class | 50 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| Weight [kg] | 0.22 |
Gehäusematerial
PA 6 GF 30, schwarz
Gewährleistung
24 Monate