ERM 160-8-CB-090-B
ID 310550
- Torque: 75 Nm
Technical details
Max. operating pressure [bar] | 8.0 |
---|---|
Max. output speed [1/min] | 62.5 |
Max. permissible mass moment of inertia [kgm²] | 20.0 |
Axial run-out [mm] | 0.03 |
Peak drive moment [Nm] | 2.3 |
Max. drive speed [1/min] | 3000.0 |
IP protection class | 65 |
Weight [kg] | 15.5 |
Min. ambient temperature [°C] | 5.0 |
Max. ambient temperature [°C] | 55.0 |
Repeat accuracy [°] | 0.035 |
Moment My max. [Nm] | 450.0 |
Force Fx max. [N] | 1500.0 |
Force Fz max. [N] | 3000.0 |
Diameter of center bore [mm] | 22.0 |
Height Z [mm] | 137.5 |
Width Y [mm] | 251.2 |
Length X [mm] | 160.0 |
Transmission | 48.0 |
No. of fluid feed-throughs | 8.0 |
Peak output moment [Nm] | 75.0 |
Dimensions and maximum loads
Max. admissible inertia J
Dimensions and maximum loads
Moments and forces may occur simultaneously. Depending on the application higher values can be achieved, therefore please contact us.
Max. admissible inertia J
- X-axis:
- Swiveling time
- Y-axis:
- Inertia
- X-axis top:
- Cycles per hour
General notes about the series
Swiveling time
are purely the times of the module to rotate from rest position to rest position. Relay switching times or PLC reaction times are not included in the above times and must be taken into consideration when determining cycle times. Load-dependent rest periods may have to be included in the cycle time.
Repeat accuracy
Is defined as the spread of the target position after 100 consecutive positioning cycles.
Middle attached load
intended to represent a typical load. It is defined as the half of the max. possible mass moment of inertia that can be swiveled without restriction, bouncing or hitting, with a centric load and a vertical rotating axis.
Motor torque
For all motor moments from above the rated moment to the maximum motor moment, observe the instructions in the respective product documentation.
Housing material
Aluminum alloy, coated
Material of the (internal) functional components
Steel
Actuation
electrically via an adaptable servo drive
Operating principle
Two-stage hypoid gears
Scope of delivery
Centering sleeves for module mounting and mounting on the output flange, O-rings for compressed air connections on the output flange.
Warranty
24 months
Service life characteristics
on request