SLH 20-0310
pillar assembly system hollow pillar
ID 313641
pillar assembly system hollow pillar SLH, Size: 20
- Length: 310 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 310.0 |
| pillar diameter [mm] | 20.0 |
ID 313641
| Material | Steel |
|---|---|
| Length [mm] | 310.0 |
| pillar diameter [mm] | 20.0 |