SLH 20-0400
pillar assembly system hollow pillar
ID 313650
pillar assembly system hollow pillar SLH, Size: 20
- Length: 400 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 400.0 |
| pillar diameter [mm] | 20.0 |
ID 313650
| Material | Steel |
|---|---|
| Length [mm] | 400.0 |
| pillar diameter [mm] | 20.0 |