SLH 55-0240
pillar assembly system hollow pillar
ID 313709
pillar assembly system hollow pillar SLH, Size: 55
- Length: 240 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 240.0 |
| pillar diameter [mm] | 55.0 |
ID 313709
| Material | Steel |
|---|---|
| Length [mm] | 240.0 |
| pillar diameter [mm] | 55.0 |