SLH 55-0340
pillar assembly system hollow pillar
ID 313719
pillar assembly system hollow pillar SLH, Size: 55
- Length: 340 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 340.0 |
| pillar diameter [mm] | 55.0 |
ID 313719
| Material | Steel |
|---|---|
| Length [mm] | 340.0 |
| pillar diameter [mm] | 55.0 |