arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SLH 55-0900 Illustration similar

SLH 55-0900

pillar assembly system hollow pillar

ID 313775

pillar assembly system hollow pillar SLH, Size: 55

  • Length: 900 mm
Material Steel
Length [mm] 900.0
pillar diameter [mm] 55.0