SLH 55-0910
pillar assembly system hollow pillar
ID 313776
pillar assembly system hollow pillar SLH, Size: 55
- Length: 910 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 910.0 |
| pillar diameter [mm] | 55.0 |
ID 313776
| Material | Steel |
|---|---|
| Length [mm] | 910.0 |
| pillar diameter [mm] | 55.0 |