SLH 55-0990
pillar assembly system hollow pillar
ID 313784
pillar assembly system hollow pillar SLH, Size: 55
- Length: 990 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 990.0 |
| pillar diameter [mm] | 55.0 |
ID 313784
| Material | Steel |
|---|---|
| Length [mm] | 990.0 |
| pillar diameter [mm] | 55.0 |