SLH 35-0140
pillar assembly system hollow pillar
ID 313804
pillar assembly system hollow pillar SLH, Size: 35
- Length: 140 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 140.0 |
| pillar diameter [mm] | 35.0 |
ID 313804
| Material | Steel |
|---|---|
| Length [mm] | 140.0 |
| pillar diameter [mm] | 35.0 |